🛡️ No, you do not need additional protection.
The connected contactor is self-protected, so it is not necessary to install a 2A-type protection on the control circuit.
Updated
🛡️ No, you do not need additional protection.
The connected contactor is self-protected, so it is not necessary to install a 2A-type protection on the control circuit.
Updated
<%= block.description %>
<% } %><%= block.description %>
<% } %>